Manufacturer part number: CWS1S20
Brand: TRUSCO NAKAYAMA
Price: 16.88 €
Delivery time: 15 Days
Rope Diameter: 1 mm
Length: 20 m
Working Load: 15 kg
Specifications: With 1×4 dedicated sleeve AS
Mass: 60 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CWS1S20
Type | Wire | Material | Stainless Steel (EN 1.4301 Equiv.) | Number Contained In A Packet | 1 Roll |
---|
This page is Stainless Steel Wire Rope (with Dedicated Sleeve), part number CWS1S20.
You can find the detail information about specifications and dimensions on part number CWS1S20.
Configure
Basic Attributes
Type
Rope Diameter(mm)
Length(m)
Working Load(kg)
Specifications
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CWS15S10 |
CWS2S20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Rope Diameter (mm) | Length (m) | Working Load (kg) | Specifications | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
12.80 € | 1 |
Same day
Stock | - | 1.5 | 10 | 30 | With 1.5×4 dedicated sleeve AS | 95 | ||
21.01 € | 1 |
Same day
Stock | - | 2 | 20 | 50 | With 2×4 dedicated sleeve AS | 340 |