Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
880W51N
Part Number
|
---|
880W51N |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | Specifications | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.06 € 5.35 € | 10 Pieces Per Package | 1 pack | Available |
Same day
Stock | 51 | 38 | 1.3 | 6.0 | 5 | 10 | Thick Opening | 4989999095685 | 233-5808 | 270 |
Loading...
Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0330 Equiv.) | Main Body Surface Treatment | Fabric Finish | Additional Function | NA |
Left/Right Side | Shared with Left/Right | Mounting Method | Welded Type | Number Contained In A Packet | A bag |
This page is Flat hinges / unpunched / weldable / rolled / steel / bright / 550W-N, 880W-N / TRUSCO NAKAYAMA, part number 880W51N.
You can find the detail information about specifications and dimensions on part number 880W51N.
Configure
Stock
Basic Attributes
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Load Capacity when Using 2(kg)
The Number of each bag(piece)
Specifications
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550W51N |
550W64N |
550W76N |
880W64N |
880W76N |
880W89N |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | Specifications | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.66 € | 10 Pieces Per Package | 1 pack | 6 Days | 51 | 30.5 | 0.9 | 4.5 | 3 | 10 | Thin Opening | 4989999096903 | 233-5778 | 170 | ||
8.20 € | 10 Pieces Per Package | 1 pack | 9 Days | 63.5 | 33 | 0.9 | 4.5 | 5 | 10 | Thin Opening | 4989999095661 | 233-5786 | 220 | ||
10.49 € | 10 Pieces Per Package | 1 pack | 6 Days | 76 | 41.5 | 1 | 5.0 | 8 | 10 | Thin Opening | 4989999095678 | 233-5794 | 350 | ||
9.76 € | 10 Pieces Per Package | 1 pack | 9 Days | 64 | 42 | 1.4 | 6.2 | 8 | 10 | Thick Opening | 4989999095692 | 233-5816 | 400 | ||
11.30 € | 10 Pieces Per Package | 1 pack | 6 Days | 76 | 49 | 1.5 | 7.5 | 12 | 10 | Thick Opening | 4989999095708 | 233-5824 | 650 | ||
14.60 € | 10 Pieces Per Package | 1 pack | 7 Days | 89 | 54 | 1.7 | 8.9 | 16 | 10 | Thick Opening | 4989999095715 | 233-5832 | 970 |