Manufacturer part number: ST888W102HL
Brand: TRUSCO NAKAYAMA
Price: 19.70 €
Delivery time: 6 Days
Length L: 102 mm
Width W: 70 mm
Thickness: 2.0 mm
D2: 10 mm
Load Capacity when Using 2: 20 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST888W102HL
Part Number
|
---|
ST888W102HL |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.70 € | 2 Pieces Per Package | 1 pack | 6 Days | 102 | 70 | 2.0 | 10 | 20 | 2 | 4989999097030 | 233-5727 | 274 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4301 Equiv.) | Main Body Surface Treatment | Brushed Finish | Additional Function | NA |
Reversed | Shared with Left/Right | Mounting Method | Welded Type | Number Contained In A Packet | A bag |
This page is Flat hinges / unpunched / weldable / rolled / stainless steel / brushed / TRUSCO NAKAYAMA, part number ST888W102HL.
You can find the detail information about specifications and dimensions on part number ST888W102HL.
Configure
Basic Attributes
Type
Length L(mm)
Width W(mm)
Thickness(mm)
D2(mm)
Load Capacity when Using 2(kg)
The Number of each bag(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ST888W51HL |
ST888W64HL |
ST888W76HL |
ST888W89HL |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Width W (mm) | Thickness (mm) | D2 (mm) | Load Capacity when Using 2 (kg) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.46 € | 10 Pieces Per Package | 1 pack | 7 Days | 51 | 38 | 1.2 | 6.2 | 5 | 10 | 4989999096996 | 233-5689 | 280 | ||
33.66 € | 10 Pieces Per Package | 1 pack | 6 Days | 64 | 42 | 1.2 | 6.2 | 8 | 10 | 4989999097009 | 233-5697 | 400 | ||
21.52 € | 4 Pieces Per Package | 1 pack | 6 Days | 76 | 49 | 1.5 | 7.5 | 12 | 4 | 4989999097016 | 233-5701 | 260 | ||
27.45 € | 4 Pieces Per Package | 1 pack | 6 Days | 89 | 55 | 1.5 | 9.0 | 16 | 4 | 4989999097023 | 233-5719 | 388 |