Manufacturer part number: B440318
Brand: TRUSCO NAKAYAMA
Price: 12.15 €
Delivery time: Same day
Screw Nominal (M): 3
Length L (mm): 18
Material: Stainless Steel
Surface Treatment: NA
Pitch: 0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B440318
Part Number
|
---|
B440318 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.15 € 4.74 € | 45 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 18 | Stainless Steel | NA | 0.5 | - | A2-70 | Standard | 45 | 4989999063448 | 212-9175 | 57.6 |
Loading...
Mounting Hole Shape | Hex Socket | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Sales Unit | Box/Package | Screw Type | Full-Thread |
This page is Hexagonal Socket Head Bolt (Fully Threaded), part number B440318.
You can find the detail information about specifications and dimensions on part number B440318.
Configure
Stock
Basic Attributes
Strength Class (Steel)
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Pitch(mm)
Strength Class (Stainless Steel)
Application
Quantity/Pack(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B300322 |
B300404 |
B300415 |
B440410 |
B440520 |
B7300415 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | Application | Quantity/Pack (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.84 € | 45 Pieces Per Package | 1 pack |
Same day
Stock | 3 | 22 | Chrome Molybdenum Steel (EN 1.7220 Equiv.) | Black Oxide Coating | 0.5 | 12.9 | - | Standard | 45 | 4989999064520 | 160-2446 | 62.1 | ||
12.84 € | 45 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 4 | Chrome Molybdenum Steel (EN 1.7220 Equiv.) | Black Oxide Coating | 0.7 | 12.9 | - | Standard | 45 | 4989999064599 | 213-0751 | 60.71 | ||
12.84 € | 65 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 15 | Chrome Molybdenum Steel (EN 1.7220 Equiv.) | Black Oxide Coating | 0.7 | 12.9 | - | Standard | 65 | 4989999064667 | 160-2519 | 142.87 | ||
14.17 € | 52 Pieces Per Package | 1 pack | Available |
Same day
Stock | 4 | 10 | Stainless Steel | NA | 0.7 | - | A2-70 | Standard | 52 | 4989999063509 | 160-1474 | 93.55 | |
9.31 € | 34 Pieces Per Package | 1 pack |
Same day
Stock | 5 | 20 | Stainless Steel | NA | 0.8 | - | A2-70 | Standard | 34 | 4989999063691 | 160-1644 | 151.03 | ||
12.84 € | 35 Pieces Per Package | 1 pack |
Same day
Stock | 4 | 15 | Chrome Molybdenum Steel (EN 1.7220 Equiv.) | Trivalent Chromate | 0.7 | 10.9 | - | Standard | 35 | 4989999296013 | 300-4350 | 76.92 |