Hexagonal Socket Head Bolt (Partially Threaded)【7-43 Pieces Per Package】 (B300445)

Hexagonal Socket Head Bolt (Partially Threaded) B300445
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: B300445

Brand: TRUSCO NAKAYAMA

Price: 12.84

Delivery time: Same day


Technical Data:

Screw Nominal (M): 4

Length L (mm): 45

Material: Chrome Molybdenum Steel (EN 1.7220 Equiv.)

Surface Treatment: Black Oxide Coating

Pitch: 0.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B300445

Part Number
B300445
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Quantity/Pack
(piece)
JAN Code Order Code Mass
(g)

12.84 €

8.99 €

30 Pieces Per Package

1 pack Same day

Stock

445Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.712.9-304989999064759160-2594155.04

Loading...

  1. 1

Basic information

Mounting Hole Shape Hex Socket Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Box/Package Application Standard Screw Type Half Thread

This page is Hexagonal Socket Head Bolt (Partially Threaded), part number B300445.
You can find the detail information about specifications and dimensions on part number B300445.

Variation of this product

Part Number
B300335
B300435
B300455
B300530
B300535
B300540
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) Quantity/Pack
(piece)
JAN Code Order Code Mass
(g)

12.84 €

30 Pieces Per Package

1 pack Same day

Stock

335Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.512.9-304989999064551213-071867.56

12.84 €

40 Pieces Per Package

1 pack Same day

Stock

435Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.712.9-404989999064735160-2578167.12

12.84 €

19 Pieces Per Package

1 pack Same day

Stock

455Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.712.9-194989999064773213-0793141.58

13.43 €

43 Pieces Per Package

1 pack Available Same day

Stock

530Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.812.9-434989999064940160-2705257.23

13.43 €

40 Pieces Per Package

1 pack Available Same day

Stock

535Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.812.9-404989999064957160-2713270.08

13.43 €

35 Pieces Per Package

1 pack Available Same day

Stock

540Chrome Molybdenum Steel (EN 1.7220 Equiv.) Black Oxide Coating0.812.9-354989999064964160-2721263.27

Tech Support