Manufacturer part number: YF-6060-6-1800
Brand: YAMATO_CO_LTD
Price: 194.73 €
Delivery time: 6 Days
Length: 1800 mm
JAN Code: 4560141560482
Order Code: 177-6878
Mass: 5.45 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
YF-6060-6-1800
Standard Extrusion Size(mm) | 60 | Extrusion Type | Square | Number of Extrusion Slots | 2 Row Groove × 2 Row Groove |
---|---|---|---|---|---|
Surface Treatment | Anodized Aluminum | Number of Grooved Surfaces | 4-Side Slot | Surface Milled | NA |
Cross-Sectional Area(mm) | 1140.92mm2 | Bolt Size(mm) | 6 | Height(mm) | 60 |
Quantity(pc.) | 1 |
This page is Aluminum Extrusion (M6 / for Medium Loads) 60 × 60, part number YF-6060-6-1800.
You can find the detail information about specifications and dimensions on part number YF-6060-6-1800.
Part Number |
---|
YF-6060-6-1200 |
YF-6060-6-1500 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length (mm) | JAN Code | Order Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
135.78 € | 1 | 6 Days | 1200 | 4560141560468 | 177-6851 | 3.64 | ||
162.57 € | 1 | Available | 6 Days | 1500 | 4560141560475 | 177-6860 | 4.55 |