Manufacturer part number: AC-75-I
Brand: INABADENKI
Price: 10.86 €
Delivery time: 6 Days
Compatible Pipe: Applicable Pipe I.D.×O.D.:SU-75 (75x80)
A Dimension: 74.5 mm
B Dimension: 108 mm
C Dimension: 67.0 mm
JAN Code: 4518301056948
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC-75-I
Part Number
|
---|
AC-75-I |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Compatible Pipe | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
10.86 € | 1 | 6 Days | Applicable Pipe I.D.×O.D.:SU-75 (75x80) | 74.5 | 108 | 67.0 | 4518301056948 | 771-2731 | 70 |
Loading...
Classification | Coating Refrigerant For Piping | Type | Piping Component | Pipe parts | Penetration member |
---|---|---|---|---|---|
Material | ABS Plastic | Number Contained In A Packet | 1 pc. |
This page is Air Conditioner Piping Accessory Materials, Air Conditioner Cap, part number AC-75-I.
You can find the detail information about specifications and dimensions on part number AC-75-I.
Configure
Basic Attributes
Type
Compatible Pipe
A Dimension(mm)
B Dimension(mm)
C Dimension(mm)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC-100-I |
AC-67-I |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Compatible Pipe | A Dimension (mm) | B Dimension (mm) | C Dimension (mm) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
10.85 € | 1 | Available | 6 Days | Applicable pipe inner/outer diameters: SU-100 (100 x 106), VP-100 (100 x 114) | 99.0 | 130 | 91.0 | 4518301056962 | 771-2723 | 88 | |
8.14 € | 1 | Available | 6 Days | Applicable Pipe I.D.×O.D.:VP65 (67x76) | 66.5 | 89 | 58.5 | 4518301056924 | 761-2729 | 60 |