Steel Roller Conveyor S48 Type (S48-300720)

Steel Roller Conveyor S48 Type S48-300720

Product Details:

Manufacturer part number: S48-300720

Brand: TERAUCHI

Price: 715.04

Delivery time: 12 Days


Technical Data:

Roller Width: 300 mm

Machine Length: 2000 mm

Order Code: 462-5072

Mass: 46 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S48-300720

Part Number
S48-300720
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller Width
(mm)
Machine Length
(mm)
Order Code Mass
(kg)

715.04 €

1 12 Days 3002000462-507246

Loading...

  1. 1

Basic information

Roller Material Carbon steel Pipe for Mechanical Structure Roller Diameter(Ø) 48.6 Pitch(mm) 75
Thickness(mm) 1.6 Application Medium Load Extrusion Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment NA
Roller Surface Treatment NA Specifications Standard Roller Load Capacity(kg/piece) 65
Number Contained In A Packet(unit) 1

Tech Support