Manufacturer part number: 15A-M8
Brand: FUJIWARA
Price: 8.25 €
Delivery time: Same day
Nominal of Thread (M): 8
Thread Length L (mm): 24
The outer diameter of the steel pipe: 21.7 mm
Dimension P: 31 mm
Dimension L: 42 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15A-M8
Part Number
|
---|
15A-M8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal of Thread (M) | Thread Length L (mm) | The outer diameter of the steel pipe (mm) | Dimension P (mm) | Dimension L (mm) | Dimension E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
8.25 € 2.48 € | 1 | Available |
Same day
Stock | 8 | 24 | 21.7 | 31 | 42 | 24 |
Loading...
Material | Stainless Steel (EN 1.4301 Equiv.) | Tip Shape | Flat End | Thread ridge Type | Metric Coarse |
---|---|---|---|---|---|
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
This page is Stainless Steel General Steel Pipe U Bolt, part number 15A-M8.
You can find the detail information about specifications and dimensions on part number 15A-M8.
Configure
Stock
Basic Attributes
Type
Nominal of Thread (M)
Thread Length L (mm)
The outer diameter of the steel pipe(mm)
Dimension P(mm)
Dimension L(mm)
Dimension E(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
100A-M10 |
125A-M10 |
150A-M10 |
20A-M8 |
25A-M10 |
25A-M6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal of Thread (M) | Thread Length L (mm) | The outer diameter of the steel pipe (mm) | Dimension P (mm) | Dimension L (mm) | Dimension E (mm) |
---|---|---|---|---|---|---|---|---|---|---|
19.06 € | 1 | Available |
Same day
Stock | 10 | 35 | 114.3 | 126 | 145 | 35 | |
22.75 € | 1 | Available |
Same day
Stock | 10 | 40 | 139.8 | 152 | 175 | 40 | |
25.22 € | 1 | Available |
Same day
Stock | 10 | 40 | 165.2 | 180 | 200 | 40 | |
8.46 € | 1 | Available |
Same day
Stock | 8 | 24 | 27.2 | 37 | 48 | 24 | |
10.51 € | 1 | Available |
Same day
Stock | 10 | 30 | 34 | 46 | 59 | 30 | |
7.15 € | 1 | Available |
Same day
Stock | 6 | 25 | 34 | 41 | 49 | 25 |