Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NO.FA150-2S
Shape | Tension type | Tightening Force(N) | 3000 | Attaching Method | Flange Base |
---|---|---|---|---|---|
Body Material | Stainless Steel | Clamp Screw | Fixed | Clamp Screw Size | M10 |
Arm Height(mm) | 24 | Arm Length(mm) | 13 | Tightening Force (Range Selectable)(N) | 2000 to 3099 |
Tip accessories | NA |
This page is Hook-Type Clamp, No. FA150-2S, part number NO.FA150-2S.
You can find the detail information about specifications and dimensions on part number NO.FA150-2S.