Rubber-tire Polypropylene-rim Wheel EA986MC-3

Rubber-tire Polypropylene-rim Wheel EA986MC-3
【Product Specifications】
・Roller bearing
・Material-Tire: solid rubber, Rim: polypropylene
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…125 x 37mm
・Load…100kg
・Shaft dia.…15mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MC-3

Part Number
EA986MC-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.13 €

1 6 Days

Loading...

  1. 1

This page is Rubber-tire Polypropylene-rim Wheel EA986MC-3, part number EA986MC-3.
You can find the detail information about specifications and dimensions on part number EA986MC-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360