Solid-rubber-tire Nylon-rim Wheel EA986MF-75

Solid-rubber-tire Nylon-rim Wheel EA986MF-75
【Product Specifications】
・Ball bearing
・Material-Tire: solid rubber, Rim: nylon 6
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…75 x 25mm
・Load…60kg
・Shaft dia.…6mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MF-75

Part Number
EA986MF-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.99 €

1 6 Days

Loading...

  1. 1

This page is Solid-rubber-tire Nylon-rim Wheel EA986MF-75, part number EA986MF-75.
You can find the detail information about specifications and dimensions on part number EA986MF-75.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360