Polyurethane-tire Aluminum Wheel EA986MN-100

Polyurethane-tire Aluminum Wheel EA986MN-100
【Product Specifications】
・Material-Tire: PUR, Rim: aluminum
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Wheels vary in shape with dim.
・Wheel dia. x W…100 x 40mm
・Load…300kg
・Shaft dia.…15mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MN-100

Part Number
EA986MN-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

90.31 €

1 7 Days

Loading...

  1. 1

This page is Polyurethane-tire Aluminum Wheel EA986MN-100, part number EA986MN-100.
You can find the detail information about specifications and dimensions on part number EA986MN-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360