Polyurethane-tire Aluminum Wheel EA986MP-250

Polyurethane-tire Aluminum Wheel EA986MP-250
【Product Specifications】
・Material-Tire: PUR, Rim: aluminum
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Wheels vary in shape with dim.
・Wheel dia. x W…250 x 60mm
・Load…1,000kg
・Shaft dia.…25mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986MP-250

Part Number
EA986MP-250
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

239.85 €

1 24 Days

Loading...

  1. 1

This page is Polyurethane-tire Aluminum Wheel EA986MP-250, part number EA986MP-250.
You can find the detail information about specifications and dimensions on part number EA986MP-250.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360