MC Nylon Wheel (with Bearing) EA986WB-180

MC Nylon Wheel (with Bearing) EA986WB-180
【Product Specifications】
・Ball bearing
・Material-Tire: MC nylonRim: steel
・Heat-proof temperature: -40℃ to 120℃
・Wheel dia. x W…180 x 45mm
・Load…1,200kg
・Shaft dia.…20mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA986WB-180

Part Number
EA986WB-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

235.70 €

1 7 Days

Loading...

  1. 1

This page is MC Nylon Wheel (with Bearing) EA986WB-180, part number EA986WB-180.
You can find the detail information about specifications and dimensions on part number EA986WB-180.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360