Outdoor Hood (with Repellent Mesh) EA997MP-300

Outdoor Hood (with Repellent Mesh) EA997MP-300
【Product Specifications】
・Material-Stainless steel(SUS430)
・Screen-Stainless steel 16 mesh (Insect proof specification)
・This screen protects insects and birds from invasion into hood.
・The screen can be removed, so maintenance is easy.
・L x W (mm)…320 x 340
・Overhang…180mm
・Fan…250mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA997MP-300

Part Number
EA997MP-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.73 €

1 6 Days

Loading...

  1. 1

Tech Support