Dual Clamp KCP-22ST (Part Numbers - CAD Download)

Dual Clamp KCP-22ST

Click on this image to zoom in.

Click on this image to zoom in.

A lateral push clamp for machining.

[Features] Dual clamps can secure with the same degree of force each time, with one touch. Enhances work efficiency and contributes to work standardization.
[Applications] Positioning when machining, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KCP-22ST

Part Number
KCP-22ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

241.02 €

1 7 Days 10

Loading...

  1. 1

Basic information

Max. Clamping Force(N) 1000 to 3000 Material Stainless Steel Type Main Body
Type Horizontal Type Applicable Tightening Force(N) 3000 Stroke S(mm) 22
Attaching Portion Shape Straight base Arm Height Type Standard Arm Height H(mm) 55
Arm Length Type Standard Arm Length L(mm) 53 Tip Bolt Type NA
Length L(mm) 125 Width W(mm) 40 Height h(mm) 38
Mounting hole 3-M6 * 9 mm Effective Depth

This page is Dual Clamp KCP-22ST, part number KCP-22ST.
You can find the detail information about specifications and dimensions on part number KCP-22ST.

Tech Support