Knock Pin C Type

Knock Pin C Type
  • Promotional pricing
  • Volume Discount
This simple dowel pin does not require fitting hole accuracy.
Connects using the protrusions molded on both side of the groove.
The fitting hole recommended tolerance for a nominal diameter of up to 3 mm is H9, and H11 for anything larger.
Material = free-cutting steel; surface processing = nominal diameter less than 4 mm: unprocessed, 4 mm or more: black oxide finish.
Material = A1 (Stainless Steel)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GP-C2-8-SUS

Part Number
GP-C2-8-SUS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Nominal Dia. Length O.D. (Max.)
(mm)
Material Surface Treatment

4.05 €

1.22 €

1 Available Same day

Stock

10[Stainless Steel] Stainless Steel282.15A1Fabric

Loading...

  1. 1

Basic information

Shaft End Shape Standard Properties General Sales Unit Low Quantity (can be purchased from one)

This page is Knock Pin C Type, part number GP-C2-8-SUS.
You can find the detail information about specifications and dimensions on part number GP-C2-8-SUS.

Variation of this product

Part Number
GP-C1.2-4
GP-C1.2-5
GP-C1.2-6
GP-C2.5-10
GP-C2.5-12
GP-C2.5-14-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Nominal Dia. Length O.D. (Max.)
(mm)
Material Surface Treatment

0.25 €

1 Available 7 Days 10[Steel] Steel1.241.25Free-Cutting SteelFabric

0.25 €

1 Available 7 Days 10[Steel] Steel1.251.25Free-Cutting SteelFabric

0.25 €

1 Available 7 Days 10[Steel] Steel1.261.25Free-Cutting SteelFabric

0.22 €

1 Available 7 Days 10[Steel] Steel2.5102.65Free-Cutting SteelFabric

0.22 €

1 Available 7 Days 10[Steel] Steel2.5122.65Free-Cutting SteelFabric

0.37 €

1 Available 7 Days 10[Stainless Steel] Stainless Steel2.5142.65A1Fabric

Tech Support