PE Clear Sheet (M)

PE Clear Sheet (M)
  • Volume Discount
[Manufacturer]
· Matsuura Industries
[Notes]
· Semitransparent, so the interior is visible
· Bright, not dark, even when used as a greenhouse covering, etc.
· Eyelets at 90 cm interval
· High-quality, made-in-Japan product for peace of mind

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03864434
03864435
03864436
03864437
03864438
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size JAN code

16.45 €

1 Available 10 Days 1.8 m × 1.8 m4984834576411

22.88 €

1 Available 10 Days 1.8 m × 2.7 m4984834576428

26.19 €

1 Available 10 Days 1.8 m × 3.6 m4984834576435

33.86 €

1 Available 10 Days 2.7 m × 3.6 m4984834576442

46.72 €

1 Available 10 Days 3.6 m × 5.4 m4984834576459

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Sheet for Civil Engineering

Tech Support