Polyurethane wheel (C10) (C10.105)

Polyurethane wheel (C10) C10.105

Product Details:

Manufacturer part number: C10.105

Brand: BS ROLLEN

Price: 40.80

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 38 mm

Hole Diameter: 20 mm

Hub Width: 41 mm

Max. Load / Allowable Load: 295 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C10.105

Part Number
C10.105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

40.80 €

1 3 Days 100382041295

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Bearing Provided Wheel Material Other Materials

This page is Polyurethane wheel (C10), part number C10.105.
You can find the detail information about specifications and dimensions on part number C10.105.

Variation of this product

Part Number
C10.081
C10.102
C10.106
C10.125
C10.126
C10.128
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

32.22 €

1 3 Days 80361536250

25.74 €

1 3 Days 100301539250

36.84 €

1 3 Days 100502060400

42.36 €

1 3 Days 125301539300

37.44 €

1 3 Days 125402050400

43.78 €

1 3 Days 125502060550

Tech Support