Stainless Steel Airtight Container With Faucet And Flat Steel Legs [CTH-W-FL] (Part Numbers - CAD Download)

Stainless Steel Airtight Container With Faucet And Flat Steel Legs [CTH-W-FL]

Click on this image to zoom in.

Click on this image to zoom in.

New type of container in the faucet series with legs.

· Water jug type stainless steel tank that can supply water when desired just by turning the faucet.
· Nozzle height is 200 mm so that water can be supplied to tall beakers and bottles as well.
· Legs feature a 10 mm hole so that the container can be fixed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CTH-W-FL-21

Part Number
CTH-W-FL-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Capacity
(L)
I.D. d
(mm)
Height H (H1)
(mm)
JAN Code

352.54 €

1 15 Days 72102104589691010094

Loading...

  1. 1

Basic information

Type Open-Top Tank Agitators None

Tech Support