Stainless Steel Hopper (Pull-Down Hardware)

Stainless Steel Hopper (Pull-Down Hardware)
  • Volume Discount
Top release type
Normally opens at 40 degrees; opens up to 90 degrees (horizontal) by pushing a button.

(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-590-201

Part Number
S-590-201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.74 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Wall/Window hardware/Shelf type Window hardware Material Stainless steel Finish HL
Length(mm) 200 Width(mm) 25 Specifications Door thickness: 23 to 36 mm

Tech Support