Spacer sleeves / welded / steel / chrome-plated【1-1,000 Pieces Per Package】

Spacer sleeves / welded / steel / chrome-plated
  • Promotional pricing
  • Volume Discount
Made from sheet metal formed into a cylinder. Used for reinforcing spacer tubes, rubber, plastic, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

338233060075

Part Number
338233060075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment O.D. Tolerance I.D. Tolerance Thickness/Length Tolerance Sale Type

0.04 €

0.02 €

1 Available Same day

Stock

107.86.27.5Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

Loading...

  1. 1

Basic information

Shape Straight Inner Shape Straight Material Steel

This page is Spacer sleeves / welded / steel / chrome-plated, part number 338233060075.
You can find the detail information about specifications and dimensions on part number 338233060075.

Variation of this product

Part Number
338233000065
338233000075
338233000080
338233060080
338233060085
338233060090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSO.D.
(mm)
I.D.
(mm)
Thickness/Length
(mm)
Surface Treatment O.D. Tolerance I.D. Tolerance Thickness/Length Tolerance Sale Type

1.66 €

1 Available 6 Days 1012.210.26.5Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

1.67 €

1 Available 6 Days 1012.210.27.5Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

1.68 €

1 Available 6 Days 1012.210.28Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

1.63 €

1 Available 6 Days 107.86.28Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

1.63 €

1 Available 6 Days 107.86.28.5Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

1.63 €

1 Available 6 Days 107.86.29Trivalent Chromate (Clear) +0.3 to -0.1±0.05±0.05Sold Separately

Tech Support