Hinged Chain Conveyors / sliding bend / aluminium, steel / 195mm system width / 600mm radius / EURO-flex 195

Hinged Chain Conveyors / sliding bend / aluminium, steel / 195mm system width / 600mm radius / EURO-flex 195

Click on this image to zoom in.

Click on this image to zoom in.

  • 140189
  • 146672
  • 140187
  • 140186
  • 140025
  • 140185
Aluminum anodized/Galvanized Steel incl. fastening elements. Radius R = 600 mm. Extra degree value on request.
15°: Necessary chain length: 730 mm. Necessary slide rail: 2.920 mm
30°: Necessary chain length: 990 mm. Necessary slide rail: 4.400 mm
45°: Necessary chain length: 1.300 mm. Necessary slide rail: 5.800 mm
60°: Necessary chain length: 1.825 mm. Necessary slide rail: 7.300 mm
90°: Necessary chain length: 2.025 mm. Necessary slide rail: 10.200 mm
180°: Necessary chain length: 4.750 mm. Necessary slide rail: 19.000 mm
System width: 195

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
140025
140185
140186
140187
140189
146672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,219.94 €

1 14 Days 10

2,944.12 €

1 14 Days 10

1,279.46 €

1 14 Days 10

1,017.94 €

1 14 Days 10

994.65 €

1 14 Days 10

994.65 €

1 14 Days 10

Loading...

  1. 1

Tech Support