Adjustable hand levers, Internal parts Stainless Steel (Part Numbers - CAD Download)

Adjustable hand levers, Internal parts Stainless Steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Adjustable hand levers, Internal parts Stainless Steel
  • Adjustable hand levers, Internal parts Stainless Steel
  • Promotional pricing
  • Volume Discount
Adjustable hand levers GN 303.1 are ideal whenever parts have to be clamped in a confined space or in a particular lever position. The centre insert is connected to the lever via serrations which can easily be dis-engaged.
The push button is a design element that offers an easy disengagement. Its use is limited to applications where dismantling of the lever for installation is not required.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
303.1-78-M8-63-SW-G
303.1-78-M8-63-SW-O
303.1-78-M8-63-SW-S
303.1-78-M8-80-SW-G
303.1-78-M8-80-SW-O
303.1-78-M8-80-SW-S
303.1-78-M8-SW-G
303.1-78-M8-SW-O
303.1-78-M8-SW-S
303.1-78-M10-16-SW-G
303.1-78-M10-16-SW-O
303.1-78-M10-16-SW-S
303.1-78-M10-20-SW-G
303.1-78-M10-20-SW-O
303.1-78-M10-20-SW-S
303.1-78-M10-25-SW-G
303.1-78-M10-25-SW-O
303.1-78-M10-25-SW-S
303.1-78-M10-32-SW-G
303.1-78-M10-32-SW-O
303.1-78-M10-32-SW-S
303.1-78-M10-40-SW-G
303.1-78-M10-40-SW-O
303.1-78-M10-40-SW-S
303.1-78-M10-50-SW-G
303.1-78-M10-50-SW-O
303.1-78-M10-50-SW-S
303.1-78-M10-63-SW-G
303.1-78-M10-63-SW-O
303.1-78-M10-63-SW-S
303.1-78-M10-80-SW-G
303.1-78-M10-80-SW-O
303.1-78-M10-80-SW-S
303.1-78-M10-SW-G
303.1-78-M10-SW-O
303.1-78-M10-SW-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1 Thread length l2 Colour Colour handle Push button colour

21.22 €

11.25 €

1 Available Same day

Stock

78M 863-SWG

21.22 €

11.25 €

1 Available Same day

Stock

78M 863-SWO

21.22 €

11.25 €

1 Available Same day

Stock

78M 863-SWS

22.88 €

12.13 €

1 Available Same day

Stock

78M 880-SWG

22.88 €

12.13 €

1 Available Same day

Stock

78M 880-SWO

22.88 €

12.13 €

1 Available Same day

Stock

78M 880-SWS

15.90 €

8.43 €

1 Available Same day

Stock

78M 8-SW-G

15.90 €

8.43 €

1 Available Same day

Stock

78M 8-SW-O

15.90 €

8.43 €

1 Available Same day

Stock

78M 8-SW-S

16.88 €

8.95 €

1 Available Same day

Stock

78M 1016-SWG

16.88 €

8.95 €

1 Available Same day

Stock

78M 1016-SWO

16.88 €

8.95 €

1 Available Same day

Stock

78M 1016-SWS

17.18 €

9.11 €

1 Available Same day

Stock

78M 1020-SWG

17.18 €

9.11 €

1 Available Same day

Stock

78M 1020-SWO

17.18 €

9.11 €

1 Available Same day

Stock

78M 1020-SWS

17.80 €

9.43 €

1 Available Same day

Stock

78M 1025-SWG

17.80 €

9.43 €

1 Available Same day

Stock

78M 1025-SWO

17.80 €

9.43 €

1 Available Same day

Stock

78M 1025-SWS

18.38 €

9.74 €

1 Available Same day

Stock

78M 1032-SWG

18.38 €

9.74 €

1 Available Same day

Stock

78M 1032-SWO

18.38 €

9.74 €

1 Available Same day

Stock

78M 1032-SWS

19.02 €

10.08 €

1 Available Same day

Stock

78M 1040-SWG

19.02 €

10.08 €

1 Available Same day

Stock

78M 1040-SWO

19.02 €

10.08 €

1 Available Same day

Stock

78M 1040-SWS

19.86 €

10.53 €

1 Available Same day

Stock

78M 1050-SWG

19.86 €

10.53 €

1 Available Same day

Stock

78M 1050-SWO

19.86 €

10.53 €

1 Available Same day

Stock

78M 1050-SWS

21.22 €

11.25 €

1 Available Same day

Stock

78M 1063-SWG

21.22 €

11.25 €

1 Available Same day

Stock

78M 1063-SWO

21.22 €

11.25 €

1 Available Same day

Stock

78M 1063-SWS

22.88 €

12.13 €

1 Available Same day

Stock

78M 1080-SWG

22.88 €

12.13 €

1 Available Same day

Stock

78M 1080-SWO

22.88 €

12.13 €

1 Available Same day

Stock

78M 1080-SWS

15.90 €

8.43 €

1 Available Same day

Stock

78M 10-SW-G

15.90 €

8.43 €

1 Available Same day

Stock

78M 10-SW-O

15.90 €

8.43 €

1 Available Same day

Stock

78M 10-SW-S

Loading...

Tech Support