Clamping indexing plungers with safety function

Clamping indexing plungers with safety function
  • Volume Discount
Clamping indexing GN 7336.8 plungers are an advanced development of the GN 7336.7 clamping knobs with indexing plunger.
Like the latter, they are used for positioning, securing and clamping adjusting elements at the same time. This configuration ensures that the indexing pin cannot be pulled from the indexing bore by turning the knurled knob, but only be deliberately pulling the handle (safety function).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7336.8-42-M16X1,​5-6
7336.8-42-M16X1,​5-8
7336.8-53-M16X1,​5-6
7336.8-53-M16X1,​5-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d3 Handle diameter d1

26.90 €

1 Available 7 Days 642

27.26 €

1 Available 7 Days 842

26.18 €

1 Available 7 Days 653

26.48 €

1 Available 7 Days 853

Loading...

  1. 1

Basic information

Collet thread d2 M 16 x 1,5

Tech Support