Fastening units, Aluminium

Fastening units, Aluminium
  • Volume Discount
Fastening units GN 900.1 are fitted to the base of the adjustable slide units GN 900 from the operator’s side.

The mounting is made on the outside ledge of the slide so that the inner slide can still be moved.
A fastening unit GN 900.1 consists of two mounting rails. Four Stainless Steel-cap screws are inclueded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
900.1-30-41-A
900.1-30-41-B
900.1-50-67-A
900.1-50-67-B
900.1-80-105-A
900.1-80-105-B
900.1-120-145-A
900.1-120-145-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width b Length l1 Type

26.92 €

1 Available 7 Days 3041A, with bore for cap screw

26.92 €

1 Available 7 Days 3041B, with threaded bore

26.92 €

1 Available 7 Days 5067A, with bore for cap screw

26.92 €

1 Available 7 Days 5067B, with threaded bore

37.08 €

1 Available 7 Days 80105A, with bore for cap screw

37.08 €

1 Available 7 Days 80105B, with threaded bore

44.00 €

1 Available 7 Days 120145A, with bore for cap screw

42.46 €

1 Available 7 Days 120145B, with threaded bore

Loading...

  1. 1

Tech Support