Mounting blocks, Steel

Mounting blocks, Steel
  • Promotional pricing
  • Volume Discount
Mounting blocks GN 612.1 broaden the mounting possibilities and are an added feature for the cam action indexing plungers GN 612 and cam action indexing plungers GN 712 / GN 712.1.
To position the indexing pin of an indexing plunger or cam action indexing plunger, they can also hold GN 412.2 positioning bushings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
612.1-M12X1,​5-A
612.1-M12X1,​5-B
612.1-M16X1,​5-A
612.1-M16X1,​5-B
612.1-M20X1,​5-A
612.1-M20X1,​5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Collet thread d1

16.12 €

1 Available 7 Days A, Fixing holes parallel to plungerM 12 x 1,5

19.62 €

1 Available 7 Days B, Fixing holes vertical to plungerM 12 x 1,5

19.32 €

1 Available 7 Days A, Fixing holes parallel to plungerM 16 x 1,5

23.20 €

1 Available 7 Days B, Fixing holes vertical to plungerM 16 x 1,5

20.48 €

1 Available 7 Days A, Fixing holes parallel to plungerM 20 x 1,5

24.42 €

12.94 €

1 Available Same day

Stock

B, Fixing holes vertical to plungerM 20 x 1,5

Loading...

  1. 1

Tech Support