Screw drivers for GN 613

Screw drivers for GN 613
  • Volume Discount
[Specifications]
・Type: 613.1

Type G or GK of the GN 613 indexing plungers have been designed for applications where the indexing plunger is not operated with the standard knob. The indexing plungers are designed such that the plunger set in the end position (spring is „on block“) can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
613.1-5
613.1-6
613.1-8
613.1-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter b

10.32 €

1 Available 7 Days 5

10.46 €

1 Available 7 Days 6

11.56 €

1 Available 7 Days 8

15.18 €

1 Available 7 Days 10

Loading...

  1. 1

Tech Support