Setting bolts with limit switch

Setting bolts with limit switch
  • Promotional pricing
  • Volume Discount
Setting bolts GN 251.2 are supplied with a hardened round head which serves as a firm end stop.
In general these bolts are installed with a locknut.
When the workpiece contacts the bolt head an electrical signal is transmitted by means of the limit switch.
By means of the knurled nut, the limit switch can be installed resp. taken out without having the need to loosen the setting bolt.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
251.2-M6-21-O
251.2-M6-21-S
251.2-M8-25-O
251.2-M8-25-S
251.2-M10-25-O
251.2-M10-25-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1 Version Thread d

146.66 €

77.73 €

1 Available Same day

Stock

21O, Normally closedM 6

146.66 €

1 Available 7 Days 21S, Normally openM 6

156.22 €

1 Available 7 Days 25O, Normally closedM 8

156.22 €

1 Available 7 Days 25S, Normally openM 8

155.60 €

82.47 €

1 Available Same day

Stock

25O, Normally closedM 10

155.60 €

1 Available 4 Days 25S, Normally openM 10

Loading...

  1. 1

Tech Support