Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
200-44-K10-A-NI |
200-44-K10-AS-NI |
200-44-K12-A-NI |
200-44-K12-AS-NI |
200-52-K12-A-NI |
200-52-K12-AS-NI |
200-52-K14-A-NI |
200-52-K14-AS-NI |
200-52-K16-A-NI |
200-52-K16-AS-NI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 (φ) | Bore d2 (Id. No. 1) | Type | |
---|---|---|---|---|---|---|---|
123.10 € | 1 | Available | 7 Days | 44 | K 10 | A, without scale | |
132.20 € | 1 | Available | 7 Days | 44 | K 10 | AS, with scale 0...50, 60 graduations | |
123.10 € | 1 | Available | 7 Days | 44 | K 12 | A, without scale | |
132.20 € | 1 | Available | 7 Days | 44 | K 12 | AS, with scale 0...50, 60 graduations | |
139.84 € | 1 | Available | 7 Days | 52 | K 12 | A, without scale | |
149.50 € | 1 | Available | 7 Days | 52 | K 12 | AS, with scale 0...50, 60 graduations | |
139.84 € | 1 | Available | 7 Days | 52 | K 14 | A, without scale | |
149.50 € | 1 | Available | 7 Days | 52 | K 14 | AS, with scale 0...50, 60 graduations | |
139.84 € | 1 | Available | 7 Days | 52 | K 16 | A, without scale | |
149.50 € | 1 | Available | 7 Days | 52 | K 16 | AS, with scale 0...50, 60 graduations |
Loading...
Material | Stainless Steel |
---|
Configure