Stainless Steel-Star knobs AISI 304

Stainless Steel-Star knobs AISI 304
  • Promotional pricing
  • Volume Discount
The original ELESA design with 5 recess grips is typical for GN 5334 star knobs.
This form gives these grips an appealing look and additionally allows a high torque to be achieved.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5334-40-B8-C
5334-40-M8-E
5334-50-B10-C
5334-50-M10-E
5334-60-B12-C
5334-60-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

11.44 €

6.06 €

1 Available Same day

Stock

40-B 8C, with plain blind bore, Tol H7

11.44 €

1 Available 7 Days 40M 8-E, with threaded blind bore

13.10 €

6.94 €

1 Available Same day

Stock

50-B 10C, with plain blind bore, Tol H7

13.10 €

1 Available Same day

Stock

50M 10-E, with threaded blind bore

16.34 €

8.66 €

1 Available Same day

Stock

60-B 12C, with plain blind bore, Tol H7

16.34 €

8.66 €

1 Available Same day

Stock

60M 12-E, with threaded blind bore

Loading...

  1. 1

Tech Support