Star knobs with loss protection

Star knobs with loss protection
  • Promotional pricing
  • Volume Discount
Star knobs GN 6336.13 can be captive-attached to a base element with the help of a ball chain or a retaining cable.
The star knobs are supplied ready assembled (with retaining ring and ball chain or retaining cable).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6336.13-32-M6-A
6336.13-32-M6-H
6336.13-32-M6-K
6336.13-40-M8-A
6336.13-40-M8-H
6336.13-40-M8-K
6336.13-50-M10-A
6336.13-50-M10-H
6336.13-50-M10-K
6336.13-63-M12-A
6336.13-63-M12-H
6336.13-63-M12-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Form

6.30 €

1 Available 7 Days 32M 6A, only with retaining ring

10.12 €

1 Available 7 Days 32M 6H, with retaining cable

9.10 €

1 Available 7 Days 32M 6K, with ball chain

7.36 €

3.90 €

1 Available Same day

Stock

40M 8A, only with retaining ring

11.18 €

1 Available Same day

Stock

40M 8H, with retaining cable

10.46 €

5.54 €

1 Available Same day

Stock

40M 8K, with ball chain

7.68 €

4.07 €

1 Available Same day

Stock

50M 10A, only with retaining ring

11.52 €

6.11 €

1 Available Same day

Stock

50M 10H, with retaining cable

10.90 €

5.78 €

1 Available Same day

Stock

50M 10K, with ball chain

9.42 €

4.99 €

1 Available Same day

Stock

63M 12A, only with retaining ring

13.36 €

7.08 €

1 Available Same day

Stock

63M 12H, with retaining cable

13.02 €

6.90 €

1 Available Same day

Stock

63M 12K, with ball chain

Loading...

  1. 1

Tech Support