Tube Connector Joints / Aluminium / GN 242 / 2, with 2 Stainless Steel-clamping screws DIN 912 (Part Numbers - CAD Download)

Tube Connector Joints / Aluminium / GN 242 / 2, with 2 Stainless Steel-clamping screws DIN 912
  • Promotional pricing
  • Volume Discount
The clamping bores of GN 242 tube connector joints are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard clamping screws are socket cap screws DIN 912. They can be replaced by clamping kits GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

242-B42-B42-2-SW

Part Number
242-B42-B42-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2 Finish

45.14 €

1 Available 7 Days 42B 42SW

Loading...

  1. 1

Basic information

Identification No. 2, with 2 Stainless Steel-clamping screws DIN 912

This page is Tube Connector Joints / Aluminium / GN 242 / 2, with 2 Stainless Steel-clamping screws DIN 912, part number 242-B42-B42-2-SW.
You can find the detail information about specifications and dimensions on part number 242-B42-B42-2-SW.

Variation of this product

Part Number
242-B20-B25-2-SW
242-B25-B25-2-BL
242-B25-B25-2-SW
242-B45-B45-2-BL
242-B45-B45-2-SW
242-B48-B48-2-BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1
(mm)
Bore d2 Finish

24.08 €

1 Available 7 Days 20B 25SW

24.00 €

1 Available 7 Days 25B 25BL

23.86 €

1 Available 7 Days 25B 25SW

46.24 €

1 Available 7 Days 45B 45BL

46.34 €

1 Available 7 Days 45B 45SW

46.24 €

1 Available 7 Days 48B 48BL

Tech Support