HCX-BW-SST - Column level indicators -for hot water technopolymer

HCX-BW-SST - Column level indicators -for hot water technopolymer
  • Promotional pricing
  • Volume Discount
Column level indicators in transparent polyamide-based technopolymer, AISI 303 stainless steel screws, AISI 304 stainless steel nuts and washers, FKM O-ring packing rings and white lacquered aluminium contrast screen housed in the special external rear seat therefore not in direct contact with the fluid.
The special technopolymer allows it to be used even in the case of circuits operating with very hot water without causing opacity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11345
11355
11365
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
A B C d d' Diameter e f' L m Material r Description

46.64 €

22.39 €

1 Available Same day

Stock

76221627M1010.5M10407610718Stainless steel15.5HCX.76-BW-SST-M10

53.15 €

1 Available 4 Days 127231831M1212.5M128012716123Technopolymer17HCX.127-BW-SST-M12

82.53 €

1 Available 4 Days 254211835M1212.5M1220325429126Stainless steel18.5HCX.254-BW-SST-M12

Loading...

  1. 1

Basic information

torque 1 8 High performing lines Inox

Tech Support