HCX-E-STL - Column level indicators -with MIN level electrical sensor and temperature electrical probe technopolymer

HCX-E-STL - Column level indicators -with MIN level electrical sensor and temperature electrical probe technopolymer
  • Promotional pricing
  • Volume Discount
Column level indicators with MIN level electrical sensor and temperature electrical sensor in transparent polyamide-base technopolymer, screws, nuts and washers in polished zinc-plated steel, step-shaped O-ring packing rings in NBR synthetic rubber, float in technopolymer, bracket with watertight sensors in glass fibre reinforced polyamide-based technopolymer, adjustable connector and white lacquered aluminium contrast screen.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11158
11159
11197
11198
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
C e f' L Description

214.46 €

102.94 €

1 Available Same day

Stock

25431228254328HCX.254-E-STL-NO-M12

244.42 €

117.32 €

1 Available Same day

Stock

25431228254328HCX.254-E-STL-NC-M12

155.98 €

98.27 €

1 Available Same day

Stock

12731.5101127202HCX.127-E-STL-NO-M12

155.98 €

104.51 €

1 Available Same day

Stock

12731.5101127202HCX.127-E-STL-NC-M12

Loading...

  1. 1

Basic information

A 23 B 20 d M12
d' 12.5 Diameter M12 H 25
h1 21 h2 54 l 50
l1 40 m 25 Material Technopolymer
torque 1 12 r 13 r1 32.5
s 22

Tech Support