Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
36501 |
36601 |
36701 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | f (mm) | h (mm) | D/l (mm) | L (mm) | B | d | force 1 | force 2 | Hole | p | Wheel base | work 1 | work 2 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.12 € | 1 | Available | 6 Days | 86±0.5 | 43 | 26 | 103 | 17 | M6 | 2500 | 2500 | M6 | 12 | 86 | 5 | 6 | M.243/100 | |
11.24 € | 1 | Available | 4 Days | 117±0.5 | 54 | 30 | 138 | 20 | M8 | 4000 | 5000 | M8 | 13 | 117 | 6 | 10 | M.243/140 | |
15.47 € | 1 | Available | 6 Days | 179±1 | 62 | 30 | 198 | 20 | M8 | 3000 | 2000 | M8 | 13 | 179 | 7 | 8 | M.243/200 |
Loading...
Material | Duroplast | Type of assembly | Blind holes |
---|
Configure
Basic Attributes
f(mm)
h(mm)
D/l(mm)
L(mm)
B
d
force 1
force 2
Hole
p
Wheel base
work 1
work 2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes