M.943 - Bridge handles -Technopolymer

M.943 - Bridge handles -Technopolymer
  • Promotional pricing
  • Volume Discount
Glass-fibre reinforced polyamide based technopolymer bridge handle, suitable for applications on a 19” rack and instruments in general.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
137901
137906
137921
137926
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
f
(mm)
h
(mm)
D/l
(mm)
L
(mm)
B d HE Hole l1 p Wheel base Description

5.23 €

1 Available Same day

Stock

88±0.536.513.51129M53M574.51088M.943-112-B-M5

3.92 €

1.88 €

1 Available Same day

Stock

88±0.536.513.511294.53474.51488M.943-112-AF-4.8

5.45 €

5 Available 5 Days 120±0.5421514411M54M510510120M.943-144-B-M5

4.03 €

1.93 €

1 Available Same day

Stock

120±0.54215144114.54410514120M.943-144-AF-4.8

Loading...

  1. 1

Basic information

Material Technopolymer force 1 2000 force 2 2200
work 1 11 work 2 9 Type of assembly Blind holes

Tech Support