Manufacturer part number: 234409-M-SP
Brand: FAG
Price: 742.62 €
Delivery time: 5 Days
Inner Diameter d: 45 φ
Outer Diameter D: 75 φ
Width B (or T): 38 mm
Load Direction: Thrust
Basic Load Rating Dynamic Rating (Ca): 25000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
234409-M-SP
Part Number
|
---|
234409-M-SP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Load Direction | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
742.62 € | 1 | Available | 5 Days | 45 | 75 | 38 | Thrust | 25000 | 67000 | - | - | - | - |
Loading...
This page is Angular contact ball bearings / close tolerances / contact angle 60° / 2344 / FAG, part number 234409-M-SP.
You can find the detail information about specifications and dimensions on part number 234409-M-SP.
Configure
Basic Attributes
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Load Direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
234407-M-SP |
234408-M-SP |
234410-M-SP |
234411-M-SP |
234412-M-SP |
234413-M-SP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Load Direction | Basic Load Rating Dynamic Rating (Ca) (N) | Basic Load Rating Static Rating(Coa) (N) | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
538.00 € | 1 | Available | 3 Days | 35 | 62 | 34 | Thrust | 19100 | 46500 | - | - | - | - | ||
538.00 € | 1 | Available | 3 Days | 40 | 68 | 36 | Thrust | 22800 | 58000 | - | - | - | - | ||
578.97 € | 1 | Available | 3 Days | 50 | 80 | 38 | Thrust | 27500 | 79000 | - | - | - | - | ||
659.20 € | 1 | Available | 3 Days | 55 | 90 | 44 | Thrust | 37500 | 102000 | - | - | - | - | ||
722.41 € | 1 | 17 Days | 60 | 95 | 44 | Thrust | 37000 | 102000 | - | - | - | - | |||
686.23 € | 1 | Available | 3 Days | 65 | 100 | 44 | Thrust | 39500 | 115000 | - | - | - | - |