Manufacturer part number: 81217-TV
Brand: INA
Price: 187.49 €
Delivery time: 3 Days
Internal Diameter: 85 mm
Outer Diameter: 125 mm
Width: 31 mm
Allowable Rotational Speed: 2750 1/min
Basic Load Rating, Dynamic Rating (Ca): 216000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
81217-TV
Part Number
|
---|
81217-TV |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
187.49 € | 1 | Available | 3 Days | 85 | 125 | 31 | 2750 | 216000 | 660000 |
Loading...
This page is Axial cylindrical roller bearings 812, single direction, comprising K812, GS, WS, part number 81217-TV.
You can find the detail information about specifications and dimensions on part number 81217-TV.
Configure
Basic Attributes
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
81209-TV |
81210-TV |
81210-TV-P5 |
81218-TV |
81220-TV |
81222-M-A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (Ca) (N) | Basic Load Rating, Static Rating (Coa) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
69.78 € | 1 | Available | 3 Days | 45 | 73 | 20 | 4900 | 105000 | 265000 | ||
79.09 € | 1 | Available | 3 Days | 50 | 78 | 22 | 4500 | 118000 | 315000 | ||
- | 154.82 € | 1 | 17 Days | 50 | 78 | 22 | - | - | - | ||
212.60 € | 1 | Available | 3 Days | 90 | 135 | 35 | 2550 | 290000 | 890000 | ||
243.31 € | 1 | Available | 3 Days | 100 | 150 | 38 | 2300 | 340000 | 1080000 | ||
- | 471.33 € | 1 | Available | 4 Days | 110 | 160 | 38 | - | - | - |