Manufacturer part number: 20218-K-MB
Brand: FAG
Price: 409.37 €
Delivery time: 3 Days
Inner Diameter d: 90 mm
Outer Diameter D: 160 mm
Width B (or T): 30 mm
Rotational Speed: 4550 1/min
Basic Load Rating, Dynamic Rating: 174000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
20218-K-MB
Part Number
|
---|
20218-K-MB |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 409.37 € | 1 | Available | 3 Days | 90 | 160 | 30 | 4550 | 174000 | 220000 | - | Available | Available | 2.63 | kg |
Loading...
This page is Barrel roller bearings 202..-K, main dimensions to DIN 635-1, with tapered bore, taper 1:12, part number 20218-K-MB.
You can find the detail information about specifications and dimensions on part number 20218-K-MB.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
20207-K-TVP-C3 |
20208-K-TVP |
20208-K-TVP-C3 |
20218-K-MB-C3 |
20220-K-MB-C3 |
20222-K-MB-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
158.04 € | 1 | Available | 5 Days | 35 | 72 | 17 | 9700 | 41000 | 43000 | C3 | - | - | - | - | ||
- | 156.80 € | 1 | Available | 4 Days | 40 | 80 | 18 | 8700 | 49500 | 53000 | - | Available | Available | 0.365 | kg | |
148.03 € | 1 | Available | 3 Days | 40 | 80 | 18 | 8700 | 49500 | 53000 | C3 | - | - | - | - | ||
409.37 € | 1 | Available | 3 Days | 90 | 160 | 30 | 4550 | 174000 | 220000 | C3 | - | - | - | - | ||
605.85 € | 1 | Available | 5 Days | 100 | 180 | 34 | 4000 | 225000 | 290000 | C3 | - | - | - | - | ||
809.85 € | 1 | Available | 5 Days | 110 | 200 | 38 | 3600 | 285000 | 370000 | C3 | - | - | - | - |