Cylindrical roller bearings NJ4..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage (NJ407-XL-M1)

Cylindrical roller bearings NJ4..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage NJ407-XL-M1
  • Volume Discount

Product Details:

Manufacturer part number: NJ407-XL-M1

Brand: FAG

Price: 180.10

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 35 mm

Outer Diameter D: 100 mm

Width B (or T): 25 mm

Rotational Speed: 11800 1/min

Basic Load Rating, Dynamic Rating: 103000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ407-XL-M1

Part Number
NJ407-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

180.10 €

1 Available 4 Days 35100251180010300083000-AvailableAvailable1.14kg

Loading...

  1. 1

This page is Cylindrical roller bearings NJ4..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage, part number NJ407-XL-M1.
You can find the detail information about specifications and dimensions on part number NJ407-XL-M1.

Variation of this product

Part Number
NJ406-XL-M1
NJ406-XL-M1-C3
NJ407-XL
NJ407-XL-M1-C3
NJ408-XL-M1
NJ408-XL-M1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

128.58 €

1 Available 4 Days 309023134008400065000-AvailableAvailable0.9kg
-

121.51 €

1 Available 3 Days 309023---C3AvailableAvailable0.9kg
-

144.75 €

1 Available 3 Days 3510025--------
-

180.10 €

1 Available 4 Days 3510025---C3AvailableAvailable1.14kg

271.68 €

1 Available 5 Days 40110271050011900095000-----
-

248.78 €

1 Available 4 Days 4011027---C3AvailableAvailable1.425kg

Tech Support