Cylindrical roller bearings NNU49..-S, non-locating bearing, double row, separable, with cage (NNU4924-S-M-SP)

Cylindrical roller bearings NNU49..-S, non-locating bearing, double row, separable, with cage NNU4924-S-M-SP
  • Volume Discount

Product Details:

Manufacturer part number: NNU4924-S-M-SP

Brand: FAG

Price: 928.60

Delivery time: 17 Days


Technical Data:

Inner Diameter d: 120 mm

Outer Diameter D: 165 mm

Width B (or T): 45 mm

Basic Load Rating, Dynamic Rating: 175000 N

Basic Load Rating, Static Rating: 340000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNU4924-S-M-SP

Part Number
NNU4924-S-M-SP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

928.60 €

1 17 Days 12016545175000340000

Loading...

  1. 1

This page is Cylindrical roller bearings NNU49..-S, non-locating bearing, double row, separable, with cage, part number NNU4924-S-M-SP.
You can find the detail information about specifications and dimensions on part number NNU4924-S-M-SP.

Variation of this product

Part Number
NNU4920-S-M-SP
NNU4921-S-M-SP
NNU4922-S-M-SP
NNU4926-S-M-SP
NNU4928-S-M-SP
NNU4930-S-M-SP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

631.29 €

1 Available 3 Days 10014040128000255000

977.62 €

1 Available 5 Days 10514540130000260000

733.31 €

1 Available 3 Days 11015040132000270000

1,096.87 €

1 17 Days 13018050188000385000

1,262.12 €

1 17 Days 14019050190000400000

1,203.29 €

1 Available 3 Days 15021060330000650000

Tech Support