Cylindrical roller bearings NU23..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage (NU2310-E-XL-M1)

Cylindrical roller bearings NU23..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage NU2310-E-XL-M1
  • Volume Discount

Product Details:

Manufacturer part number: NU2310-E-XL-M1

Brand: FAG

Price: 177.22

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 50 mm

Outer Diameter D: 110 mm

Width B (or T): 40 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU2310-E-XL-M1

Part Number
NU2310-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

177.22 €

1 Available 3 Days 5011040--------

Loading...

  1. 1

This page is Cylindrical roller bearings NU23..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage, part number NU2310-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NU2310-E-XL-M1.

Variation of this product

Part Number
NU2305-E-XL-M1A-C3
NU2305-E-XL-TVP2
NU2305-E-XL-TVP2-C3
NU2310-E-XL-M1-C3
NU2310-E-XL-M1A
NU2310-E-XL-M1A-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

98.45 €

1 Available 5 Days 256224---C3----

46.83 €

1 Available 5 Days 256224144006700056000-----
-

46.83 €

1 Available 5 Days 256224---C3----
-

177.22 €

1 Available 3 Days 5011040---C3----
-

204.78 €

1 Available 5 Days 5011040--------
-

223.40 €

1 17 Days 5011040---C3----

Tech Support