Manufacturer part number: NUP2319-E-XL-M1
Brand: FAG
Price: 887.50 €
Delivery time: 4 Days
Inner Diameter d: 95 mm
Outer Diameter D: 200 mm
Width B (or T): 67 mm
Rotational Speed: - 1/min
Basic Load Rating, Dynamic Rating: - N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NUP2319-E-XL-M1
Part Number
|
---|
NUP2319-E-XL-M1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 887.50 € | 1 | Available | 4 Days | 95 | 200 | 67 | - | - | - | - | Available | Available | 10.6 | kg |
Loading...
This page is Cylindrical roller bearings NUP23..-E, main dimensions to DIN 5412-1, locating bearing, separable, with cage, part number NUP2319-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NUP2319-E-XL-M1.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(mm)
Outer Diameter D(mm)
Width B (or T)(mm)
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NUP2305-E-XL-TVP2 |
NUP2305-E-XL-TVP2-C3 |
NUP2306-E-XL-TVP2 |
NUP2319-E-XL-TVP2 |
NUP2320-E-XL-M1-C3 |
NUP2320-E-XL-TVP2 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (mm) | Outer Diameter D (mm) | Width B (or T) (mm) | Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.65 € | 1 | Available | 3 Days | 25 | 62 | 24 | 14400 | 67000 | 56000 | - | - | - | - | - | ||
- | 68.42 € | 1 | Available | 4 Days | 25 | 62 | 24 | - | - | - | C3 | Available | Available | 0.364 | kg | |
67.29 € | 1 | Available | 3 Days | 30 | 72 | 27 | 12400 | 86000 | 75000 | - | - | - | - | - | ||
843.43 € | 1 | Available | 5 Days | 95 | 200 | 67 | 4050 | 540000 | 580000 | - | - | - | - | - | ||
- | 1,093.08 € | 1 | Available | 3 Days | 100 | 215 | 73 | - | - | - | C3 | - | - | - | - | |
1,064.97 € | 1 | 17 Days | 100 | 215 | 73 | 3700 | 680000 | 720000 | - | - | - | - | - |