Deep groove ball bearings / double row / 42xx-BB / plastic cage / 42xx-BB / similar to DIN 625-3 / FAG

Deep groove ball bearings / double row / 42xx-BB / plastic cage / 42xx-BB / similar to DIN 625-3 / FAG

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / double row / 42xx-BB / plastic cage / 42xx-BB / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 42xx-BB / plastic cage / 42xx-BB / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 42xx-BB / plastic cage / 42xx-BB / similar to DIN 625-3 / FAG
  • Promotional pricing
  • Volume Discount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4200-BB-TVH
4201-BB-TVH
4202-BB-TVH
4203-BB-TVH
4204-BB-TVH
4205-BB-TVH
4206-BB-TVH
4207-BB-TVH
4208-BB-TVH
4209-BB-TVH
4210-BB-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

19.57 €

1 Available 3 Days 103014830021800Radial4750

22.30 €

1 Available 3 Days 1232141110019000Radial6100
-

20.34 €

1 Available 3 Days 153514----
-

25.20 €

1 Available 4 Days 174016----

26.29 €

16.56 €

1 Available Same day

Stock

2047182090012500Radial13200

27.92 €

1 Available 3 Days 2552182290011100Radial15700

28.42 €

1 Available 3 Days 306220290009400Radial21600

42.68 €

26.89 €

1 Available Same day

Stock

357223395007900Radial30000

50.33 €

31.71 €

1 Same day

Stock

408023420007200Radial34500

58.07 €

36.58 €

1 Same day

Stock

458523445006700Radial38000

58.73 €

37.00 €

1 Same day

Stock

509023465006300Radial42000

Loading...

  1. 1

Tech Support