Deep groove ball bearings / single row / corrosion protection / S63 / similar to DIN 625-1 / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S6300-HLC
S6301-HLC
S6302-HLC
S6303-HLC
S6304-HLC
S6305-HLC
S6306-HLC
S6307-HLC
S6308
S6309
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

19.50 €

1 Available 5 Days 103511--------

21.18 €

1 Available 5 Days 123712--------

27.60 €

1 Available 4 Days 154213972010900Radial4350AvailableAvailable88kg

43.70 €

1 Available 5 Days 174714--------

51.87 €

1 Available 5 Days 205215--------

71.75 €

1 Available 5 Days 256217--------

103.61 €

1 Available 5 Days 307219--------

160.58 €

1 Available 5 Days 358021--------

209.17 €

1 Available 4 Days 409023--------

254.58 €

1 Available 4 Days 4510025--------

Loading...

  1. 1

Tech Support