Manufacturer part number: GRA20-XL
Brand: INA
Price: 23.83 €
Delivery time: 3 Days
Shaft Bore Dia. d: 20 mm
Basic Load Rating, Dynamic Rating: 13600 N
Basic Load Rating, Static Rating: 6600 N
Width: 31 mm
H: 90.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRA20-XL
Part Number
|
---|
GRA20-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|
23.83 € | 1 | Available | 3 Days | 20 | 13600 | 6600 | 31 | 90.5 | FLAN47-MSB |
Loading...
This page is Housing units GRA, three / four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals, part number GRA20-XL.
You can find the detail information about specifications and dimensions on part number GRA20-XL.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
Housing
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GRA25-XL |
GRA30-XL |
GRA35-XL |
GRA40-XL |
GRA45-XL |
GRA50-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | Housing |
---|---|---|---|---|---|---|---|---|---|---|---|
33.39 € | 1 | Available | 5 Days | 25 | 14900 | 7800 | 31 | 95 | FLAN52-MSB | ||
40.08 € | 1 | Available | 5 Days | 30 | 20700 | 11300 | 35.7 | 112.7 | FLAN62-MSB | ||
36.31 € | 1 | Available | 3 Days | 35 | 25500 | 15300 | 38.9 | 122 | FLAN72-MSB | ||
44.37 € | 1 | Available | 3 Days | 40 | 34500 | 19800 | 43.7 | 147.5 | FLAN80-MSB | ||
74.73 € | 1 | Available | 5 Days | 45 | 34500 | 20400 | 43.7 | 149.2 | FLAN85-MSB | ||
80.95 € | 1 | Available | 5 Days | 50 | 37500 | 23200 | 43.7 | 155.5 | FLAN90-MSB |