Manufacturer part number: NA6908-ZW-XL
Brand: INA
Price: 92.38 €
Delivery time: 5 Days
Internal Diameter: 40 mm
Outer Diameter: 62 mm
Width: 40 mm
Allowable Rotational Speed: 9200 1/min
Basic Load Rating, Dynamic Rating: 74000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NA6908-ZW-XL
Part Number
|
---|
NA6908-ZW-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Radial Clearance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
92.38 € | 1 | Available | 5 Days | 40 | 62 | 40 | 9200 | 74000 | 116000 | - |
Loading...
This page is Needle Roller Bearings NA69..-ZW, Dimension Series 69, Double Row, part number NA6908-ZW-XL.
You can find the detail information about specifications and dimensions on part number NA6908-ZW-XL.
Configure
Basic Attributes
Radial Clearance
Type
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NA69/32-ZW-XL |
NA6907-ZW-XL |
NA6909-ZW-XL |
NA6910-ZW-S3-XL-C4 |
NA6910-ZW-XL |
NA6911-ZW-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Allowable Rotational Speed (1/min) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Radial Clearance |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.98 € | 1 | Available | 3 Days | 32 | 52 | 36 | 11100 | 53000 | 82000 | - | ||
59.51 € | 1 | Available | 3 Days | 35 | 55 | 36 | 10700 | 54000 | 86000 | - | ||
105.82 € | 1 | Available | 5 Days | 45 | 68 | 40 | 8600 | 79000 | 127000 | - | ||
105.71 € | 1000 | 4 Days | 50 | 72 | 40 | 7800 | 82000 | 139000 | C4 | |||
122.66 € | 1 | Available | 5 Days | 50 | 72 | 40 | 7800 | 82000 | 139000 | - | ||
105.74 € | 1 | Available | 3 Days | 55 | 80 | 45 | 7200 | 102000 | 176000 | - |