Self-aligning ball bearings / double row / 22xx / internal clearance selectable / cage selectable / similar to DIN 630 / 22 / similar to DIN 630 / FAG (2214-M)

Self-aligning ball bearings / double row / 22xx / internal clearance selectable / cage selectable / similar to DIN 630 / 22 / similar to DIN 630 / FAG 2214-M
  • Volume Discount

Product Details:

Manufacturer part number: 2214-M

Brand: FAG

Price: 234.37

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 70 φ

Outer Diameter D: 125 φ

Width B (or T): 31 mm

Basic Dynamic Load Rating: 44000 N

Maximum Allowable Rotational Speed: 8800 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2214-M

Part Number
2214-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

234.37 €

1 Available 3 Days 7012531440008800Radial17100

Loading...

  1. 1

This page is Self-aligning ball bearings / double row / 22xx / internal clearance selectable / cage selectable / similar to DIN 630 / 22 / similar to DIN 630 / FAG, part number 2214-M.
You can find the detail information about specifications and dimensions on part number 2214-M.

Variation of this product

Part Number
2201-TVH-C3
2202-TVH
2202-TVH-C3
2215-TVH
2215-TVH-C3
2216-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

19.69 €

1 Available 3 Days 123214----

22.63 €

1 Available 5 Days 153514960022200Radial2100
-

22.63 €

1 Available 5 Days 153514----

132.08 €

1 Available 5 Days 7513031445005600Radial17800
-

132.08 €

1 Available 5 Days 7513031----

160.15 €

1 Available 5 Days 8014033495005300Radial19900

Tech Support